text.skipToContent text.skipToNavigation

Catalog No. : 5LGRAP22LD1W2

Description:  6V 50W NP EM LED PICTO CMB 120/277V

UPC: 624616361616

Arrows/Chevron Direction: none, Powerpack of 6V-50W, lead-calcium, Pictogram Combination Unit, double face, ceiling mount, two heads, MR16 LED, 6V-4W, Colour: factory white, 120/277VAC, diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 50, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting