Catalog No. : 5LGRAP12LD1W3AT
Description: 6V-50W PLASTIC COMBO C/W AT 4W LED
UPC: 624616343438
Arrows/Chevron Direction: none, Powerpack of 6V-50W, lead-calcium, Pictogram Combination Unit, single face ceiling or wall mount, two heads, MR16 LED, 6V-4W, Colour: factory white, 120/347VAC, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 50, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes, with canopy
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.