text.skipToContent text.skipToNavigation

n° de catalogue : 5LGRAP12LD1B3

Description:  6V 50W NP EM LED PICTO CMB 120/347V

UPC: 624616334900

Pictogram Combination Unit, single face ceiling or wall mount, Colour: black, 120/347VAC, auto-diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 50W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Battery Run Time: 30 minutes, with canopy
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence