Catalog No. : 5LGRA12LD2W2VR
Description: 6V-50W PLASTIC COMBO VR
UPC: 787321137447
Powerpack of 6V-50W, lead-calcium, Exit Combination Unit, single face ceiling or wall mount, Colour: factory white, 120/277VAC, Legend Colour: red, polycarbonate shield with tamper-proof screws, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 50, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, with canopy, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.