text.skipToContent text.skipToNavigation

Catalog No. : 5LGRA12LD1W3AT

Description:  6V-50W PLASTIC COMBO C/W AT 4W LED

UPC: 624616333538

Exit Combination Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 50W, single face ceiling or wall mount, 120/347VAC, Legend Colour: red, auto-diagnostics, non-audible, Colour: factory white, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, with canopy, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting