text.skipToContent text.skipToNavigation

Catalog No. : 5LERLMCEU2LD7ZC

Description:  RG12S72-LER-LMCEU/2LD7 277V

UPC: 787321120869

Exit Combination Unit, Colour: factory white, 120/277VAC, self-powered, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage : 72W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Legend Colour: red, Head Style: standard, Battery Run Ti me (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting