text.skipToContent text.skipToNavigation

Catalog No. : 5LERHZ2LD10GGAT

Description:  COMBO 12V SGL RD HAZARDOUS C/W AT

UPC: 624616320828

Exit Combination Unit, 120/347VAC, auto-diagnostics, audible, Battery Type: nickel-cadmium, Battery Wattage: 60W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Housing Colour: grey, Faceplate Colour: grey, Legend Colour: red, Voltage DC: 12V, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting