text.skipToContent text.skipToNavigation

Catalog No. : 5LER4502LD10NEXRF

Description:  12V ALUM EM CMB NEXUS WIRELESS

UPC: 624050100468

Exit Combination Unit, single face, universal mount, nexus wireless, 120/347VAC, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: factory white, Legend Colour: red, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NEMA-4X Certified Combo Units The Survive-All 3LER3000 Series offers the choice of 5 watt, high-efficiency white LED lamp heads or an MR16 light source. With an impressive illumination of the path of egress, the Survive-All 3LER3000 Series is designed for use in a wide range of applications, specifically high abuse areas, wet and cold locations (-40°C).
  • NSF for food processing
  • Non-intrusive magnetic test switch
  • Fully automatic charger is solid state
  • Continuous self-diagnostic monitoring and monthly self-testing
  • Shieled by a clear polycarbonate cover

Descriptors

Category

Emergency Lighting