text.skipToContent text.skipToNavigation

Catalog No. : 5LER36002LD9GW

Description:  12V NEMA-4X COMBO DBL RD C/W 5W-LED

UPC: 624616301643

Powerpack of 12V-60W, Exit Combination Unit, double face, 120/347VAC, diagnostics, non-audible, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage (W): 60, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Housing Colour: grey, Faceplate Colour: white, non audible, Legend Colour: red, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.25 inches (1.104 ft, 336.55 mm., 33.655 cm, 0.337 m), Width of 3.875 inches (0.323 ft, 98.425 mm., 9.843 cm, 0.098 m), Unit Type: NEMA-4X & NSF, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting