Catalog No. : 5LER36002LD10WANRF
Description: 5LER36002LD10WANEXRF
UPC: 624616372766
Exit Combination Unit, double face, 120/347VAC, NEXUS wireless system interface, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Housing Colour: white, Faceplate Colour: aluminum, non audible, Legend Colour: red, Unit Type: NEMA-4X and NSF, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- NSF for food processing
- Shieled by a clear polycarbonate cover
- Continuous self-diagnostic monitoring and monthly self-testing
- Fully automatic charger is solid state
- Non-intrusive magnetic test switch
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.