text.skipToContent text.skipToNavigation

Catalog No. : 5LER35002LD9WBCW

Description:  12V60W NEMA-4X CMBO SGL RD CW

UPC: 787321207805

Exit Combination Unit, single face, 120/347VAC, diagnostics, non-audible, cold-weather -40°C , Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage (W): 60, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Housing Colour: white, Faceplate Colour: black, non audible, Legend Colour: red, Unit Type: NEMA-4X & NSF, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting