text.skipToContent text.skipToNavigation

Catalog No. : 5LER35002LD7WH

Description:  12V NEMA-4X CMBO SGL RD C/W 4W LED

UPC: 624616274817

Exit Combination Unit, single face, 120/347VAC, auto-diagnostics, non-audible, Voltage DC: 12V, Battery Type: nickel-cadmium, Battery Wattage: 60W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Housing Colour: white, Faceplate Colour: white, non audible, Legend Colour: red, Unit Type: NEMA-4X & NSF, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting