text.skipToContent text.skipToNavigation

Catalog No. : 5LER35002LD7GBAT

Description:  NEMA-4X SNG UNIV MR16 LED 4W AT

UPC: 624616258770

Powerpack of 12V-60W, Exit Combination Unit, single face, 120/347VAC, diagnostics, audible, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage (W): 60, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Housing Colour: grey, Faceplate Colour: black, audible, Legend Colour: red, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.25 inches (1.104 ft, 336.55 mm., 33.655 cm, 0.337 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Unit Type: NEMA-4X & NSF, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting