text.skipToContent text.skipToNavigation

Catalog No. : 5LER35002LD10GB

Description:  12V NEMA-4X CMBO SGL RD 6W LED

UPC: 624616368493

Exit Combination Unit, single face, 120/347VAC, diagnostics, non-audible, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Housing Colour: grey, Faceplate Colour: black, non audible, Legend Colour: red, Unit Type: NEMA-4X and NSF, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting