text.skipToContent text.skipToNavigation

Catalog No. : 5KVBOOT-3L

Description:  MTR PIGTAIL CONN W/BOOT, PIN 2-4/0

UPC: 786210080123

KUBE 5kV Motor Pigtail Connector with Boot, Pin and Silicon Gel for Wire Size 2 - 4/0 AWG, Body Size 3
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Supplied with Boot, Double-male Pin, and Silicon Gel.
  • #N/A

Descriptors

Category

Wire terminal disconnect

Special Features

Supplied with Boot, Double-male Pin, and Silicon Gel.

Specifications

Voltage Rating

5 kV

Material

Thermoplastic Rubber

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2-4/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here