text.skipToContent text.skipToNavigation

Catalog No. : 5C23U3LD

Description:  20A,CON,2P3W,DT,277V

UPC: 708917298298

Connector, Voltage 277V, Amperage 20A, 2 Pole 3 Wire, Bushing 0.625 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

277 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2

Documents/Support Tools

Instruction Sheet

Click here