text.skipToContent text.skipToNavigation

Catalog No. : 59213N

Description:  3 INCH STANDARD DUTY PV MOLD

UPC: 34481005360

Carlon PV-Mold Monmetallic Pole Riser System, Standard Duty Schedule 40. 3 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

PVC Schedule 40 Conduit

Application

To protect communications power cable installed on poles

Specifications

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Trade Size

3 in

Documents/Support Tools

Sales Drawing

Click here

Click here