text.skipToContent text.skipToNavigation

Catalog No. : 59211N

Description:  2 INCH STANDARD DUTY PV MOLD

UPC: 34481004769

Carlon PV-Mold Monmetallic Pole Riser System, Standard Duty Schedule 40. 2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

To Protect Communications Power Cable Installed on Poles

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Trade Size

2 in

Documents/Support Tools

Sales Drawing

Click here

Click here