text.skipToContent text.skipToNavigation

Catalog No. : 59015N

Description:  4 INCH SCH 40 PV MOLD

UPC: 34481005056

Carlon PV-Mold Monmetallic Pole Riser System. Heavy Duty Schedule 40. 4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

To Protect Communications Power Cable Installed on Poles

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Trade Size

4 in

Documents/Support Tools

Sales Drawing

Click here

Click here