Alternate Catalog No. : 58 C 6
Catalog No. : 58C6
Description: 4X2-1/8 UTILITY BX CVR,STL,1/2-KO,R
UPC: 785991143157
One Gang Utility Box Cover, 4 Inch Long x 2-1/8 Inch Wide x 1/4 Inch Raised, 1/2 Inch Knockout, Pre-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Special Features |
Includes captivated Phillips head screws |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Rectangular |
|
Number Of Outlet |
1 |
|
Knockouts |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches Length x 2-1/8 Inches Width |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798000 | 441302 | N/A | N/A | N/A |
| CSA | 5043208 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |