text.skipToContent text.skipToNavigation

Catalog No. : 58984BEBS

Description:  58984BE BELL SHAPE END

UPC: 786210874456

Copper One-Hole Lug, Long Barrel - Bell Shaped End, Blind End, Max 35kV, Wire Size 646 kcmil, 5/8 Inch Bolt Size, Tin Plated, Die Code 106, Die Color Code 106
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

5/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here