text.skipToContent text.skipToNavigation

Catalog No. : 58826BENT0616BS

Description:  58826BE,NRW TNG,2H 3/8,1IN CL,B.END

UPC: 786210182216

Copper Two-Hole Lug, Long Barrel - Bell Shaped End, Narrow Tongue, Blind End, Max 35kV, Wire Size 900 kcmil, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated, Die Code 115, Die Color Code Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Type

Long Barrel - Bell Shaped End

Specifications

Cable Size

900 kcmil

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Sub Brand

Color Keyed

Dimensions

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here