text.skipToContent text.skipToNavigation

Catalog No. : 583713/4-30

Description:  UNIT UPC CODE: 785991 17955

UPC: 785991100419

One Gang Utility Box, 14.5 Cubic Inches, 4 Inches Long x 2-1/8 Inches Wide x 2-1/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction, For use with Conduit, pack of 30
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Utility boxes

Special Features

Factory provided raised ground screw location.

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Construction

Drawn

Cubic Capacity

14.5 cu in

Knockouts

8

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Length x 2-1/8 Inches Width x 2-1/8 Inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

53.975 mm