Catalog No. : 58281BT
Description: CU BLNK TNGE LUG STND 535 PNK
UPC: 786210648286
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
535 kcmil |
Number Of Holes |
0 |
Voltage Rating |
35 kV |
Insulation |
None |
Material |
Copper |
Color |
Yellow |
Mounting |
Screw |
Classifications
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Connecting angle |
180° (horizontal) |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
N |
Material |
Copper |
Number of mounting holes |
0 |
AWG size |
Other |
Documents/Support Tools
Sales Drawing |