text.skipToContent text.skipToNavigation

Catalog No. : 582650612BS

Description:  58265 3/8 BLT 3/4 CENTERS BELL END

UPC: 786209878441

Copper Two-Hole Lug, Standard Barrel - Bell Shaped End, Max 35kV, Wire Size 4/0 Flex, 3/8 Inch Bolt Size, 3/4 Inch Hole Spacing, Die Code 62, Die Color Code Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Yellow

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Other

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here