Catalog No. : 5818206PHBS
Description: 58182 3/8 BLT PEEP HOLE BELL END
UPC: 786209883391
Descriptors
Category |
Cable or wire lug |
Specifications
Cable Size |
535 kcmil |
Number Of Holes |
1 |
Voltage Rating |
35 kV |
Insulation |
None |
Material |
Copper |
Color |
Pink |
Mounting |
Screw |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Stud Size |
3/8 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Connecting angle |
180° (horizontal) |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
Y |
Material |
Copper |
Surface protection |
Tinned |
Number of mounting holes |
1 |
AWG size |
Other |