text.skipToContent text.skipToNavigation

Catalog No. : 58177-UF

Description:  CU TP 1HL LUG 45D STND 400 1/2B

UPC: 786210621883

Copper One-Hole Lug, 45 Degree Bend Standard Barrel, Peep Hole, Max 35kV, Wire Size 400 Flex, 1/2 Inch Bolt Size, Tin Plated, Die Code 80, Die Color Code N/A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

400 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

1/2 in

ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned

Documents/Support Tools

Sales Drawing

Click here

Click here