text.skipToContent text.skipToNavigation

Catalog No. : 5804-V2-CP

Description:  1/2 IN EMT COMPRESSION CONN BAG/4

UPC: 622538132079

Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

Fitting, Regular EMT Compression, Trade Size 1/2 Inch, Zinc Alloy
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To terminate an EMT tubing to a wet location box or enclosure

Descriptors

Category

Steel Uninsulated Straight Compression EMT Connectors

Special Features

Concrete-tight

Specifications

Material

Zinc alloy

Color

Silver

Insulation

None

Classifications

Brand Name

Iberville

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N