text.skipToContent text.skipToNavigation

Catalog No. : 5780-E35

Description:  5780-E35

UPC: 783786767359

Bronze Range Lug (1) Cable to Flat for Cable Size 550 to 750 kcmil. Round Pad is 2-1/2 inch Diameter with (1) 55/64 inch diameter hole. Includes (1) Shoe, (1) Screw 3/4-16 x 1 inch, (1) Washer. Overall Length 4-1/2 inch. Pad is 7/16 inch Thick. Screw Bottom has been Flared so that Shoe does not come off end of Screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

550 to 750 kcmil

Material

Bronze

Classifications

Brand Name

Homac