text.skipToContent text.skipToNavigation

Catalog No. : 5710

Description:  1/2 NEOPRENE K.O. PLUG

UPC: 786210057101

1/2 Inch Neoprene Liquidtight Knockout Plug
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of flame retardant neoprene, these new knockout plugs meet U.L. 514 flammability test.
  • Provide a raintight, dust and oil-tight reusable seal for electrical knockouts.
  • NEMA 3R, 4, 6 and 13 boxes can be saved or re-used whenever a knockout is no longer used.
  • No tools needed to install; just push into hole and they snap inch

Descriptors

Category

Liquid tight connectors

Specifications

Material

Neoprene

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E13938

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E13938 N/A QCRV N/A N/A

Documents/Support Tools

Sales Drawing

Click here