text.skipToContent text.skipToNavigation

Catalog No. : 570FSA

Description:  1 1/2 IN CAST ALUM CVR, FM7

UPC: 786210104874

1-1/2 Inch Replacement Cover for Conduit Body, Form 7, Sand-Cast Aluminum, Includes Neoprene Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Includes gasket
  • Stainless steel screws, aluminum clips, and stainless steel and Neoprene O-Ring washer

Descriptors

Category

Enclosure plates or covers

Application

Provide access to conductors for maintenance and future changes

Specifications

Material

Sand Cast Aluminum

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

1-1/2

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant