text.skipToContent text.skipToNavigation

Catalog No. : 5698-PXT

Description:  5698-PXT

UPC: 783786767335

Bronze Range Lug (3) Cables to Flat for Cable Size 250 to 500 kcmil. Pad is 4 inch x 4 inch with (4) 9/16 inch diameter holes on 1-3/4 inch Centers. Includes (3) Shoes, (3) Screws 3/4-16 x 1 inch, (3) Washers. 4 inch wide. Pad is 7/32 inch Thick. Screw Bottom has been Flared so that Shoe does not come off end of Screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

2/0 to 500 kcmil

Material

Bronze

Classifications

Brand Name

Homac