text.skipToContent text.skipToNavigation

Catalog No. : 5678-PXT

Description:  5678-PXT

UPC: 783786767304

Bronze Double Range Lug (2) Cables to Flat for Cable Size 250 to 500 kcmil. Pad is 4 inch x 4 inch with (4) 9/16 inch diameter holes on 1-3/4 inch Centers. Includes (2) Shoes, (2) Screws 3/4-16 x 1 inch, (2) Washers. Length 6-1/4 inch. Screw Bottom has been Flared so that Shoe does not come off end of Screw.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

250 to 500 kcmil

Material

Bronze

Classifications

Brand Name

Homac