text.skipToContent text.skipToNavigation

Catalog No. : 56763-R

Description:  56763-R

UPC: 783786767298

Tin Plated Bronze Transformer Tap Adapter with Shoe for Cable Range 4/0 to 500 kcmil. Center Pin. 5-9/16 inch long. Includes (2) Bronze Screws 3/4-16 x 1 inch, and (2) Silcon Bronze Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

4/0 to 500 kcmil

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac