Catalog No. : 5632-360
Description: 5632-360
UPC: 783786767274
Mechanical Connector for Cable Size #1 to 4/0., Includes Base, Back Keeper, Swivel Base and Swivel Keeper. 1-3/4 inch x 1-3/4 inch. Includes Two Silicon Bronze Bolts 3/8-16 x 2-1/4 inch, Two Silicon Bronze Lock Washers 3/8 inch, Two Silicon Bronze Flat Washers 3/8 inch and Two O-Rings 5/16 x 7/16 x 1/16.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Bronze |
Classifications
Brand Name |
Homac |