text.skipToContent text.skipToNavigation

Catalog No. : 5623

Description:  2 INCH T&B EMT INSUL COMPRESS CONN

UPC: 786210056234

2 Inch Insulated Compression Connector, Steel Electro Zinc Plated, Insulator Thermoplastic for Use with EMT Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rings designed to positively bond conduit to fitting; unique locknut design provides effective bond between fitting and box or enclosure; ground continuity is assured.
  • Nylon insulator firmly secured in place-protects conductors, reduces wire pulling effort and prevents thread damage in handling.
  • To provide a connection between tubing and the connector, and to couple ends of tubing.

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Rugged All Steel Construction

Application

To Connect and Effectively Bond Electrical Metallic Tubing to a Box or an Enclosure

Specifications

Material

Steel

Finish

Electro Zinc Plated

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E16592, CSA

Dimensions

Size

2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

Thread type

NPT

One-piece

N

Material housing

Steel

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here

Click here