Alternate Catalog No. : 56111 CFB
Catalog No. : 56111CFB
Description: 4 IN.ROUND C-FAN BX,STL,6CU,1/2-KO
UPC: 785991177244
Round Ceiling Fan Box, 6 Cubic Inches, 4 Inch Diameter, 1/2 Inch Knockouts, Pre-Galvanized, Drawn Construction, with Plastic Romex Connector Included
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Box/housing for built-in mounting in the wall/ceiling |
Special Features |
Hardware included with box. |
Specifications
Number Of Outlet |
1 |
Material |
Steel |
Color |
Silver |
Cubic Capacity |
6 cu in |
Construction |
Drawn |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Dimensions
Size |
4 Inches Diameter x 1/2 Inch depth |