Catalog No. : 55EN
Description: STEEL PROTECTION PLATE
UPC: 23386550006
Protector Plate, 2-1/2 Inch x 1-1/2 Inch, Steel, Protects Wiring on Wall Studs
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable protectors |
Specifications
Color |
Silver |
Material |
Steel |
Classifications
Brand Name |
Steel City |
Dimensions
Width |
2-1/2 in |
Length |
2-1/2 in |
Height |
1-1/2 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
Suitable for built-in installation box |
Y |