text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54S E6-E6

Catalog No. : 54SE6-E6

Description:  CNCTR KIT PRI SUPR FAA STL3&10

UPC: 708917324317

Primary Connector Kit for Unscreened Cable. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. Enhanced Standard L823 Features - Added Features - Amer-Seal, Super-Seal and Positive-Grip. FAA L823 Type 1, Class B, Style 3 Plug and Style 10 Receptacle. Receptacle Housing Size and Plug Housing Size - Outside Diameter of Cable E is 0.42 inch to .585 inch, Wire Size 6 - Concentric/Stranded 10-12 AWG or 8-10 Solid AWG.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Classifications

Brand Name

Amerace