text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54S E2-E2

Catalog No. : 54SE2-E2

Description:  CNCTR KIT PRI SUPR FAA STL3&10

UPC: 708917324287

Primary Connector Kit for Unscreened Cable. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. Enhanced Standard L823 Features - Added Features - Amer-Seal, Super-Seal and Positive-Grip. FAA L823 Type 1, Class B, Style 3 Plug and Style 10 Receptacle. Receptacle Housing Size and Plug Housing Size - Outside Diameter of Cable E is 0.42 inch to .585 inch, Wire Size 2 - Concentric/Stranded 4 AWG.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Electrical Rating 25 Amps, 5000 Volts Insulation
  • EPDM Rubber Construction
  • Every Kit Filled with Silicone Dielectric Grease

Descriptors

Category

Electrical connector assembly

Specifications

Connection

Crimp

Amperage Rating

25 A

Insulation

EPDM Rubber

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.