text.skipToContent text.skipToNavigation

Alternate Catalog No. : 54S D3-D3

Catalog No. : 54SD3-D3

Description:  CNCTR KIT PRI SUPR FAA STL3&10

UPC: 708917324225

Primary Connector Super Kit for Unscreened Cable. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. Enhanced Standard L823 Features - Added Features - Amer-Seal, Super-Seal and Positive-Grip. FAA L823 Type 1, Class B, Style 3 Plug and Style 10 Receptacle. Both Ends same size - Housing Size Size D for Cable Size .32 to .43 inch, Pin/Socket Contact/Wire Size 3 for #6 Stranded AWG or #4 Solid AWG.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Classifications

Brand Name

Amerace