Alternate Catalog No. : 54S C2-C2
Catalog No. : 54SC2-C2
Description: CNCTR KIT PRI SUPR FAA STL3&10
UPC: 708917330097
Primary Connector Super Kit for Unscreened Cable. 25 Amps, 5000 Volts Insulation. EPDM Rubber, Silicone Dielectric Grease. Enhanced Standard L823 Features - Added Features - Amer-Seal, Super-Seal and Positive-Grip. FAA L823 Type 1, Class B, Style 3 Plug and Style 10 Receptacle. Both Ends same size - Housing Size Size C for Cable Size 1/4 to 21/64 inch Pin/Socket Contact/Wire Size 2 for #4 Stranded AWG
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Classifications
Brand Name |
Amerace |