text.skipToContent text.skipToNavigation

Catalog No. : 54MTRN-0.3

Description:  CABLE ASMBLY PRI FAA STLT STL 9

UPC: 708917340300

Primary Cable Assembly T-Connector. 25 Amps, 5000 Volts to Earth. FAA Style T Connector with Receptacle (Female) Connector FAA L823 Style 9. 0.3 Meters Long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Material

Thermoplastic

Voltage Rating

To earth 5,000 V

Amperage Rating

25 A

Insulation

yes

Temperature Rating

105 C

Environmental Conditions

Waterproof

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

0.3 Meters Long