text.skipToContent text.skipToNavigation

Catalog No. : 54MRN-10.0

Description:  CABLE ASMBLY PRI FAA STL9

UPC: 708917332886

Primary Cable Assembly, 25 Amps, 5000 Volts to Earth. Standard Connector. Connector Configuration R - Receptacle (Female) Connector FAA L823 Style 9. Cable Type N - Single #8 AWG. 10.0 Meters Long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Material

Thermoplastic

Voltage Rating

To earth 5,000 V

Amperage Rating

25 A

Insulation

yes

Environmental Conditions

Waterproof

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

10.0 Meters Long