Catalog No. : 54MPRN-8.0
Description: CABLE ASMBLY PRI FAA STL2X9
UPC: 708917323693
Primary Cable Assembly, 25 Amps, 5000 Volts to Earth. Standard Connector. Connector Configuration P - Plug (Male) Connector FAA 823 Style 2 and Connector Configuration R - Receptacle (Female) Connector FAA L823 Style 9. Cable Type N - Single #8 AWG. 8 Meters Long.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- All Connectors are Molded on the Cable for Strong Waterproof Joints
- 25 Amps
- 5000 Volts to Earth
- Every Cable Assembly is Continuity Checked prior to Shipment
- Cable Assemblies are Conventiently Coiled and Shipped in Boxes or Fiber Drums.
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
Thermoplastic |
|
Voltage Rating |
To earth 5,000 V |
|
Amperage Rating |
25 A |
|
Insulation |
yes |
|
Environmental Conditions |
Waterproof |
Classifications
|
Brand Name |
Amerace |
|
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
|
Size |
8.0 Meters Long |