text.skipToContent text.skipToNavigation

Catalog No. : 54MPRN-14.0

Description:  CABLE ASMBLY PRI FAA STL2X9

UPC: 708917323372

Primary Cable Assembly, 25 Amps, 5000 Volts to Earth. Standard Connector. Connector Configuration P - Plug (Male) Connector FAA 823 Style 2 and Connector Configuration R - Receptacle (Female) Connector FAA L823 Style 9. Cable Type N - Single #8 AWG. 14 Meters Long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • All Connectors are Molded on the Cable for Strong Waterproof Joints
  • 25 Amps
  • 5000 Volts to Earth
  • Every Cable Assembly is Continuity Checked prior to Shipment
  • Cable Assemblies are Conventiently Coiled and Shipped in Boxes or Fiber Drums.

Descriptors

Category

Electrical connector assembly

Specifications

Material

Thermoplastic

Voltage Rating

To earth 5,000 V

Amperage Rating

25 A

Insulation

yes

Environmental Conditions

Waterproof

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

14.0 Meters Long