Alternate Catalog No. : 54 C 3
Catalog No. : 54C3
Description: 4 OCT/RND CVR 3.5CU 5/8RSD 2-3/4EAR
UPC: 785991141603
Single Gang Octagon Box Cover, 3.5 Cubic Inches, 4 Inch Diameter x 5/8 Inch Raised, Pre-Galvanized Steel, Center Blanked with Tapped Ears on 2-3/4 Inch Centers, For use with Round Boxes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cover for box/housing for built-in mounting in the wall/ceiling |
|
Application |
For use with round boxes |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Round |
|
Number Of Outlet |
1 |
|
Color |
Silver |
|
Knockouts |
0 |
|
Cubic Capacity |
3.5 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | 1352977_2017-05-26 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |