text.skipToContent text.skipToNavigation

Catalog No. : 54965BEBS

Description:  54965BE BELL SHAPED END

UPC: 786210962894

Copper One-Hole Lug, Long Barrel - Bell Shaped End, Blind End, Max 35kV, Wire Size 3/0 AWG, 1/2 inch Bolt Size, Tin Plated, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here