text.skipToContent text.skipToNavigation

Catalog No. : 54965BE06B

Description:  54965BE 3/8 BOLT BOTTOM STACK

UPC: 786209873590

Copper One-Hole Lug, Long Barrel - Bottom Stacking, Max 35kV, Wire Size 3/0 AWG, 3/8 Inch Bolt Hole, Tin Plated, Die Code 50, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other