text.skipToContent text.skipToNavigation

Catalog No. : 54933BEUF

Description:  CU TP1HL LUG 45D LNG No.2No.10B BRN

UPC: 786210382838

Copper One-Hole Lug, 45 Degree Bend Long Barrel, Blind End, Max 35kV, Wire Size #2 AWG, #10 Bolt Size, Tin Plated, Die Code 33, Die Color Code 33
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809
UL E9809

Dimensions

Stud Size

#10

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here